Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
M+S Hydraulic
Description
MLHSEM - Hydraulic Motor
Bill of material
MLHSEM160T2
CNSORDERNO
Order number
MLHSEM160T2
DC
Displacement code
160: 9.74 in³/rev[159,7 cm³/rev]
200: 12.20 in³/rev [200,0 cm³/rev]
250: 15.30 in³/rev [250,0 cm³/rev]
315: 19.20 in³/rev [314,9 cm³/rev]
400: 24.20 in³/rev [397,0 cm³/rev]
SE
Shaft Extensions
T: 1½"[38,1] Tapered, Parallel key 1/16x5/16x1¼" BS46
PT
Port type
2: side ports, 2xG1/2, G1/4, BSP thread, ISO 228
4: side ports, 2x7/8-14 UNF, O-ring, 7/16-20 UNF
SFMS
Special Features Measure speed
omit: no special features
RS: Speed Sensor
SFGWS
Special Features of gear wheel set
omit: no special features
LL: Low Leakage
LSV: Low Speed Valving
SFDR
Special Features - Direction of rotation
omit: Standard
R: Reverse Rotation
OP
Option (Paint)
omit: no paint
P: Paint
PC: Corrosion Protected Paint
PS : Special Painted
PCS : Special Corrosion Protected Paint
INFO
PDF catalog
L
6.713 mm
L1
1.090 mm
L2
5.091 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices