Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
M+S Hydraulic
Description
HKU.../4PB - Hydrostatic Steering Unit
Bill of material
HKU40/4PB
CNSORDERNO
Order number
HKU40/4PB
DC
Displacement Code
40: 39,6 [2.42] cm³/rev [in³/rev]
50: 49,5 [3.00] cm³/rev [in³/rev]
63: 65,6 [4.00] cm³/rev [in³/rev]
80: 79,2 [4.83] cm³/rev [in³/rev]
100: 99,0 [6.04] cm³/rev [in³/rev]
125: 123,8 [7.56] cm³/rev [in³/rev]
VER
Versions
4PB - Version 4 ''Open Center - Non Load Reaction'' with 5 ports (Power Beyond)
P
Ports
omit: BSPP (ISO 228)
A: SAE (ANSI B 1.1-1982)
OP
Option (Paint)
omit: no Paint
P: Painted
PC: Corrosion Protected Paint
PS : Special Painted
PCS : Special Corrosion Protected Paint
B
Column Mounting Thread - B
4 x M10 18 depth
V
Valve Mounting Thread - V
2 x M10x1 16 depth
A
130.43 mm
INFO
Info
PDF catalog
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices