Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
M+S Hydraulic
Description
MT/B - Hydraulic Motor Breake
Bill of material
MT/B160C
CNSORDERNO
Order number
MT/B160C
DC
Displacement code
160 : 161,1 cm³/rev [9.38 in³/rev]
200 : 201,4 cm³/rev [12.29 in³/rev]
250 : 251,8 cm³/rev [15.36 in³/rev]
315 : 326,3 cm³/rev [19.9 in³/rev]
400 : 410,9 cm³/rev [25.06 in³/rev]
500 : 523,6 cm³/rev [31.95 in³/rev]
SE
Shaft Extensions
C : ø40 straight, Parallel key A12x8x70 DIN 6885
SH : ø1 1/2" splined 17 DP12/24 ANS B922.1-76
K : ø45 tapered 1:10, Parallel key B12x8x28 DIN 6885
INFO
Info
PDF catalog
L
226.1 mm
L1
16.2 mm
L2
177.5 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices