Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
M+S Hydraulic
Description
VMF - Heavy duty
Bill of material
VMF3152HD
CNSORDERNO
Order number
VMF3152HD
DC
Displacement code
P
Ports
SFRM
Special Features Reinforced motor
HD: Reinforced motor
SFMS
Special Features Measure speed
SFGWS
Special Features of gear wheel set
SFDR
Special Features - Direction of rotation
OP
Option (Paint)
INFO
Info
PDF catalog
L
285.1 mm
L1
25.5 mm
L2
109.0 mm
Previews
3D
Dimenze
2D
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady