Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
M+S Hydraulic
Description
TMF - Heavy duty
Bill of material
TMF200HD
CNSORDERNO
Order number
TMF200HD
MF
Mounting Flange
omit: Thread hole flange, 5xM14x1,5 on ø140
A: Thread hole flange, 6x5/8-18 UNF on ø152,4
DC
Displacement code
200: 201,4 cm³/rev [12.29 in³/rev]
250: 251,8 cm³/rev [15.36 in³/rev]
315: 326,3 cm³/rev [19.90 in³/rev]
400: 410,9 cm³/rev [25.06 in³/rev]
470: 475,0 cm³/rev [28.97 in³/rev]
500: 523,6 cm³/rev [31.95 in³/rev]
630: 631,2 cm³/rev [38.52 in³/rev]
725: 724,3 cm³/rev [44.20 in³/rev]
SFMS
Special Features Measure speed
omit: no special features
RS: Speed Sensor
SFRM
Special Features Reinforced motor
HD: Reinforced motor
SFGWS
Special Features of gear wheel set
omit: no special features
LL: Low Leakage
LSV: Low Speed Valving
SFDR
Special Features - Direction of rotation
omit: Standard
R: Reverse Rotation
OP
Option (Paint)
omit: no paint
P: Paint
PC: Corrosion Protected Paint
PS : Special Painted
PCS : Special Corrosion Protected Paint
INFO
PDF catalog
L
126.3 mm
L1
25.0 mm
L2
83.0 mm
L3
110.3 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices