Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
M+S Hydraulic
Description
MSWM - Heavy duty hydraulic motors
Bill of material
MSWM160C
CNSORDERNO
Order number
MSWM160C
PT
Port type
omit: Side ports
E: Rear ports
DC
Displacement code
160: 159,7 cm³/rev [9,74 in³/rev]
200: 200,0 cm³/rev [12.20 in³/rev]
250: 250,0 cm³/rev [15.30 in³/rev]
315: 314,9³cm /rev [19.20 in³/rev]
400: 397,0 cm³/rev [24.20 in³/rev]
SE
Shaft Extensions
C: ø40 straight, Parallel key A12x8x70 DIN6885
CO: ø1½ ” straight, Parallel key ⅜”x ⅜”x2¼” BS46
K: ø45 tapered 1:10, Parallel key B12x8x28 DIN6885
SH: ø1½" splined 17T ANS B92.1-1976
M: ø1½" splined 17T ANS B92.1-1976
P
Ports
omit: BSPP (ISO 228)
M: Metric (ISO 262)
SFMS
Special Features Measure speed
omit: no special features
RS: Speed Sensor
T: Tacho Connection
SFRM
Special Features Reinforced motor
omit: no special features
HD: Reinforced motor
SFGWS
Special Features of gear wheel set
omit: no special features
LL: Low Leakage
LSV: Low Speed Valving
FR: Free Running
SFDR
Special Features - Direction of rotation
omit: Standard
R: Reverse Rotation
OP
Option (Paint)
omit: no paint
P: Paint
PC: Corrosion Protected Paint
PS : Special Painted
PCS : Special Corrosion Protected Paint
INFO
PDF catalog
L
170.5 mm
L1
27.8 mm
L2
129.3 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices