Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
M+S Hydraulic
Description
MS - Disc Valve Hydraulic Motor
Bill of material
MS80C/4
CNSORDERNO
Order number
MS80C/4
MF
Mounting Flange
omit: SAE A-4 mount, four holes
A: SAE A-2 mount, two holes
F: Magneto mount, four holes
Q: Square mount, four holes
B: Motor with drum brake
S: Short mount
V: Very short mount
U: Ultra short mount
W: Wheel mount
PT
Port type
omit: Side ports
E: Rear ports
DC
Displacement code
80: 80,5 cm³/rev [4.91 in³/rev]
100: 100,0 cm³/rev [6.10 in³/rev]
125: 125,7 cm³/rev [7.67 in³/rev]
160: 159,7 cm³/rev [9.74 in³/rev]
200: 200,0 cm³/rev [12.20 in³/rev]
250: 250,0 cm³/rev [15.30 in³/rev]
315: 314,9 cm³/rev [19.20 in³/rev]
400: 397,0 cm³/rev [24.20 in³/rev]
475: 474,6 cm³/rev [28.96 in³/rev]
525: 522,7 cm³/rev [31.88 in³/rev]
565: 564,9 cm³/rev [34.47 in³/rev]
SE
Shaft Extensions
C: ø32 straight, Parallel key A10x8x45 DIN6885
CO: ø1¼" straight, Parallel key 5/16 ”x 5/16 ”x1¼” BS46
K: ø35 tapered 1:10, Parallel key B6x6x20 DIN6885
SL: ø34,85 p.t.o. DIN 9611 Form 1
SH: ø1¼" splined 14T ANS B92.1-1970
SA: 7/8"-13T splined ANS B92.1-1970
SSV
Shaft Seal Version
omit: Low pressure seal
U: High pressure seal
P
Ports
omit: BSPP (ISO 228)
M: Metric (ISO 262)
AD
Actuating Direction
omit: only for drum brake
SFMS
Special Features measure speed
omit: no special features
RS: Speed Sensor
T: Tacho Connection
SFGWS
Special Features of gear wheel set
omit: no special features
LL: Low Leakage
LSV: Low Speed Valving
SFDR
Special Features – Direction of rotation
omit: Standard
R: Reverse Rotation
OP
Option (Paint)
omit: no paint
P: Paint
PC: Corrosion Protected Paint
PS : Special Painted
PCS : Special Corrosion Protected Paint
DESIGNS
Design Series
4
INFO
Info
PDF catalog
L1
14.0 mm
L2
123.9 mm
L
max. L
165.3 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices