Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
M+S Hydraulic
Description
MR - Hydraulic Motor
Bill of material
MR50C
CNSORDERNO
Order number
MR50C
MF
Mounting Flange
omit: Oval mount,two holes
F: Oval mount, four holes
Q: Square mount, four bolts
ONB
Option (needle bearings)
omit: none
N: with needle bearings
PT
Port type
omit: Side ports
E: Rear ports
DC
Displacement code
50: 51,5 cm³/rev [3.14 in³/rev]
80: 80,3 cm³/rev [4.90 in³/rev]
100: 99,8 cm³/rev [6.09 in³/rev]
125: 125,7 cm³/rev [7.67 in³/rev]
160: 159,6 cm³/rev [9.74 in³/rev]
200: 199,8 cm³/rev [12.19 in³/rev]
250: 250,1 cm³/rev [15.26 in³/rev]
315: 315,7 cm³/rev [19.26 in³/rev]
400: 397,0 cm³/rev [24.40 in³/rev]
SE
Shaft Extensions
C: Ø25 straight, Parallel key A8x7x32 DIN6885
VC: Ø25 straight, Parallel key A8x7x32 DIN6885 with corrosion resistant bushing
CO: Ø1" straight, Parallel key ¼"x¼"x1¼" BS46
VCO: Ø1" straight, Parallel key ¼"x¼"x1¼" BS46 with corrosion resistant bushing
SH: Ø25,32 splined BS 2059 (SAE 6B)
VSH: Ø25,32 splined BS 2059 (SAE 6B) with corrosion resistant bushing
K: Ø28,56 tapered 1:10, Parallel key B5x5x14 DIN6885
SA: Ø24,5 splined B 25x22 DIN 5482
VSA: Ø24,5 splined B 25x22 DIN 5482 with corrosion resistant bushing
CB: Ø32 straight, Parallel key A10x8x45 DIN6885
KB: Ø35 tapered 1:10, Parallel key B6x6x20 DIN6885
SB: splined A 25x22 DIN 5482
OB: Ø1¼" tapered1:8, Parallel key 5/16"x5/16"x1¼" BS46
HB: Ø1¼" splined 14T ANSI B92.1 - 1976
SSV
Shaft Seal Version
omit: Low pressure shaft seal or Standard shaft seal for “B” shaft
D: Standard shaft seal
U: High pressure shaft seal (without check valves)
DP
Drain Port
omit: with drain port
1: without drain port
P
Ports
omit: BSPP (ISO 228)
M: Metric (ISO 262)
SFMS
Special Features Measure speed
omit: no special features
RS: Speed Sensor
SFGWS
Special Features of gear wheel set
omit: no special features
FR:Free Running
LL: Low Leakage
LSV: Low speed Valving
SFDR
Special Features - Direction of rotation
omit: Standard
R: Reverse Rotation
OP
Option (Paint)
omit: no paint
P: Paint
PC: Corrosion Protected Paint
PS : Special Painted
PCS : Special Corrosion Protected Paint
INFO
Info
PDF Catalog
L
Total length
136.8 mm
L1
Length of gear wheel set
9.000 mm
DIM
Dimension unit
mm
inch
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices