Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
M+S Hydraulic
Description
MM - Hydraulic Motor
Bill of material
MM8C
CNSORDERNO
Order number
MM8C
AO
Adjustment Option
omit: without valve
P: Side ports with single crossover relief valve
D: Side ports with dual crossover relief valve
MF
Mounting Flange
omit: Three bolts mount
F: Oval mount, two holes
PT
Port type
omit: Rear ports
S: Side ports
DC
Displacement code
8: 8,2 cm³/rev [.5 in³/rev]
12.5: 12 ,9 cm³/rev [.79 in³/rev]
20: 20,0 cm³/rev [1.22 in³/rev]
32: 31,8 cm³/rev [1.93 in³/rev]
40: 40,0 cm³/rev [2.44 in³/rev]
50: 50,0 cm³/rev [3.05 in³/rev]
SE
Shaft Extensions
C: ø16 straight, Parallel key A5x5x16 DIN6885
VC: ø16 straight, Parallel key A5x5x16 DIN6885 with corrosion resistant bushing
CK: ø14 straight, Parallel key 5x5x16 DIN6885
SH: ø16,5 splined, B17x14 DIN 5482
P
Ports
omit: BSPP (ISO 228)
M: Metric (ISO 262)
LC
Line to control
-
VPR
Valve Rated Pressure
-
bar
SFMS
Special Features Measure speed
omit: no special features
RS: Speed Sensor
SFGWS
Special Features of gear wheel set
omit: no special features
FR:Free Running
LL: Low Leakage
SFDR
Special Features - Direction of rotation
omit: Standard
R: Reverse Rotation
OP
Option (Paint)
omit: no paint
P: Paint
PC: Corrosion Protected Paint
PS : Special Painted
PCS : Special Corrosion Protected Paint
INFO
Info
PDF catalog
L
104.0 mm
L1
3.5 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices