Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
M+S Hydraulic
Description
MLHS - Disc Valve Hydraulic Motor
Bill of material
MLHS80C2D
CNSORDERNO
Order number
MLHS80C2D
MF
Mounting Flange
omit: SAE A-4 mount, four holes
A: SAE A-2 mount, two holes
B: SAE B, two holes
E: Wheel mount, 4.25 Pilot Dia.
F: Magneto mount, four holes
S: Short mount
V: Very short mount
U: Ultra short mount
W: Wheel mount, 5.00 Pilot Dia
Z: Short, with place for needle bearing
BD: Motor with drum brake
DC
Displacement code
80: 4.91 [80,5] in³/rev [cm³/rev]
100: 6.10 [100,0] in³/rev [cm³/rev]
125: 7.67 [125,7] in³/rev [cm³/rev]
160: 9.74 [159,7] in³/rev [cm³/rev]
200: 212.20 [200,0] in³/rev [cm³/rev]
250: 15.30 [250,0] in³/rev [cm³/rev]
315: 19.20 [314,9] in³/rev [cm³/rev]
400: 24.20 [397,0] in³/rev [cm³/rev]
475: 28.96 [474,6] in³/rev [cm³/rev]
525: 31.88 [522,7] in³/rev [cm³/rev]
565: 34.47 [564,9] in³/rev [cm³/rev]
SE
Shaft Extensions
C: 1¼" [31,75] straight, Parallel key
D: 1" [25,4] straight, Parallel key
G: 1¼" [31,75] 14T Splined
M: 32 mm straight, Parallel key
P: 34,85 mm Splined, p.t.o. DIN 9611 Form 1
S: 1" [25,4] SAE 6B Splined [Max. Torque 3900 in-lb [44 daNm]]
SW: 1" [25,4] SAE 6B Splined [Max. Torque 3400 in-lb [38 daNm]]
SA: 7/8"-13T splined ANS B92.1-1970
T: 1¼" [31,75] J501 Tapered
AD
Actuating Direction
omit: only for drum brake
P
Port Size/Type
2: side ports, 2xG1/2, G1/4, BSP thread, ISO 228
3: side ports, 2xM22x1,5; M14x1,5; metric thread,ISO 262
4: side ports, 2x7/8-14 UNF, O-ring, 7/16-20 UNF
5: side ports, 2x1/2-14 NPTF, 7/16-20 UNF
6: rear ports, 2xG1/2; G1/4; BSP thread, ISO 228
7: rear ports, 2x7/8-14 UNF, O-ring, 7/16-20 UNF
8: rear ports, 2x1/2-14 NPTF, 7/16-20 UNF
9: rear ports, 2xM22x1,5, M14x1,5; metric thread,ISO 262
SSV
Shaft Seal Version
omit: Low pressure seal
U: High pressure seal
SFMS
Special Features measure speed
omit: no special features
RS: Speed Sensor
T: Tacho Connection
SFGWS
Special Features of gear wheel set
omit: no special features
LL: Low Leakage
LSV: Low Speed Valving
SFDR
Special Features – Direction of rotation
omit: Standard
R: Reverse Rotation
OP
Option (Paint)
omit: no paint
P: Paint
PC: Corrosion Protected Paint
PS : Special Painted
PCS : Special Corrosion Protected Paint
INFO
Info
PDF catalog
L
max. L
6.505 INCH
L1
0.551 INCH
L2
4.878 INCH
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices