{ms_hydraulic/orbital_hydraulic_motors/euro/spool_valve/hw/hw_asmtab.prj},{NB=HW125K2(EURO)},{MF=},{DC=125},{SE=K},{P=2},{SFMS=},{SFGWS=},{SFDR=},{OP=},{VPR=},{PPATH=assembly/hw_asmtpl.prj},{INFO=PDF catalog},{T=(EURO)},{GENERAL1=550 [33.55]},{GENERAL2=497},{GENERAL3=cont.: 96 [8500] int.: 105 [9293]},{GENERAL4=23,1 [31]},{GENERAL5=cont.: 205 [3000] int.: 225 [3260]},{GENERAL6=115 [30.4]},{GENERAL7=10},{GENERAL8=Mineral based- HLP(DIN 51524) or HM(ISO 6743/4)},{GENERAL9=-40÷140 [-40÷284]},{GENERAL10=20÷75 [98÷347]},{GENERAL11=ISO code 20/16 (Min. recommended fluid filtration of 25 microns)}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Produit(s) sélectionnable(s): 1