Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
M+S Hydraulic
Description
HP - Hydraulic Motor
Bill of material
HP25C1U
CNSORDERNO
Order number
HP25C1U
MF
Mounting Flange
omit: SAE A, two holes
Q: Square, four bolts
DC
Displacement code
25: 1.52 in³/rev [25,0 cm³/rev]
32: 1.95 in³/rev [32,0 cm³/rev]
40: 2.44 in³/rev [40,0 cm³/rev]
50: 3.02 in³/rev [49,5 cm³/rev]
80: 4.83 in³/rev [80,3 cm³/rev]
100: 6.04 in³/rev [99,0 cm³/rev]
125: 9.66 in³/rev [123,8 cm³/rev]
160: 9.74 in³/rev [158,4 cm³/rev]
200: 12.10 in³/rev [198,0 cm³/rev]
250: 15.10 in³/rev [247,5 cm³/rev]
315: 19.30 in³/rev [316,8 cm³/rev]
400: 24.16 in³/rev [396,0 cm³/rev]
SE
Shaft Extensions
C: 1" [25,4] straight, Woodruff key ¼"x1" SAE J502
G: 1" [25,4] SAE 6B Splined
H: 1" [25,4] straight w/ .315 [8] Cross-hole
S: ⅞" [22,2] 13T Splined
T : 1" [25,4] SAE J501 Tapered
M : ø25 straight, Parallel key A8x7x32 DIN 6885
CP : ø25 straight, Parallel key A8x7x32 DIN 6885
CL : 1" [25,4] straight, Parallel key / "x / "x1 / " BS46
CW : ø25 straight, Parallel key A8x7x32 DIN 6885
CH : ø25 straight, Woodruff key / "x1" SAE J502
SH : 1" [25,4], SAE 6B Splined
SL : 1" [25,4], SAE 6B Splined
PT
Port type
1: side ports, Manifold [5/16-18 UNC Mounting Threads], 7/16-20 UNF
2: side ports, 2x 1/2, G1/4
3: side ports, Manifold [M8 Mounting Threads], 7/16-20 UNF
4: side ports, 2x7/8-14 UNF, O-ring, 7/16-20 UNF
5: side ports, 2x1/2-14 NPTF, 7/16-20 UNF
SSV
Shaft Seal Version
U: High pressure shaft seal
CV
Check Valves
omit: Without check valves
K: With check valves
DP
Drain Port
omit: with drain port
1: without drain port
SFMS
Special Features Measure speed
omit: no special features
RS: Speed Sensor
SFGWS
Special Features of gear wheel set
omit: no special features
LL: Low Leakage
LSV: Low Speed Valving
FR:Free Running
SFDR
Special Features - Direction of rotation
omit: Standard
R: Reverse Rotation
OP
Option (Paint)
omit: no paint
P: Paint
PC: Corrosion Protected Paint
PS : Special Painted
PCS : Special Corrosion Protected Paint
INFO
PDF catalog
L
4.671 Inch
L1
0.210 Inch
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices