User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
M+S Hydraulic
Description
MLHV - Hydraulic Motor
Bill of material
MLHV315C2
CNSORDERNO
Order number
MLHV315C2
MF
Mounting Flange
DC
Displacement code
SE
Shaft Extensions
P
Port Size/Type [standard manifold to each]
SSV
Shaft Seal Version
SFMS
Special Features Measure speed
SFRM
Special Features Reinforced motor
omit: no special feauters
SFGWS
Special Features of gear wheel set
SFDR
Special Features - Direction of rotation
OP
Option (Paint)
INFO
PDF catalog
L
8.396 Inch
L1
0.807 Inch
L2
6.299 Inch
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices