Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
M+S Hydraulic
Description
MLHTM - Haevy duty
Bill of material
MLHTM200C2HD
CNSORDERNO
Order number
MLHTM200C2HD
MF
Mounting Flange
omit: 4-Bolt flange, spigot dia. 6.3 in, BC 7.87 in
C: SAE C, 4-Bolt flange, spigot dia. 5 in, BC 6.37 in
W: Wheel motor, spigot dia. 6.3 in, BC 7.87 in
V: Very short mount, 9xM12 mounting bolts
6V: Very short mount, 6xM12 mounting bolts
DC
Displacement code
200: 12.29 in³/rev [201,4 cm³/rev]
250: 15.36 in³/rev [251,8 cm³/rev]
315: 19.90 in³/rev [326,3 cm³/rev]
400: 25.06 in³/rev[ 410,9 cm³/rev]
470: 28.97 in³/rev [475,0 cm³/rev]
500: 31.95 in³/rev [523,6 cm³/rev]
630: 38.52 in³/rev [631,2 cm³/rev]
725: 44.20 in³/rev [724,3 cm³/rev]
SE
Shaft Extensions
C: 1 ½" [38,10] straight, Parallel key
G: ø1½ ” [38,10] 17T Splined
M: ø40 mm straight, Parallel key
T: 1 ¾" [44,50] J501 Tapered
P
Port Size/Type
2: side ports, 2xG 3/4, G1/4, BSP thread, ISO 228
4: side ports, 2x 1 1/16-12 UN, O-ring, 9/16-18 UNF
CV
Check Valves
omit: Without check valves
1: with check valves
SFMS
Special Features Measure speed
omit: no special features
RS: Speed Sensor
SFRM
Special Features Reinforced motor
HD: Reinforced motor
SFGWS
Special Features of gear wheel set
omit: no special features
LL: Low Leakage
LSV: Low Speed Valving
SFDR
Special Features - Direction of rotation
omit: Standard
R: Reverse Rotation
OP
Option (Paint)
omit: no paint
P: Paint
PC: Corrosion Protected Paint
PS : Special Painted
PCS : Special Corrosion Protected Paint
INFO
PDF catalog
L
7.315 INCH
L1
0.98 INCH
L2
5.602 INCH
Previews
Location of catalog vendor
Select a country to see the local offices