Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
M+S Hydraulic
Description
MRB - Hydraulic motors with Dual shaft type
Bill of material
MRB50C/C
CNSORDERNO
Order number
MRB50C/C
DC
Displacement code
SEA
Shaft Extensions A
C:ø25 straight, Parallel key A8x7x30 DIN6885
SEB
Shaft Extensions B
C:ø25 straight, Parallel key A8x7x30 DIN6885
SFDR
Special Features - Direction of rotation
OP
Option ( Paint )
INFO
Info
PDF catalog
L
211.7 mm
L1
9.0 mm
T
G1/8 - 9 mm [.35 in] depth (plugged)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices