Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
M+S Hydraulic
Description
MP - Hydraulic Motor
Bill of material
MP25CD
CNSORDERNO
Order number
MP25CD
MF
Mounting Flange
ONB
Option (needle bearings)
PT
Port type
DC
Displacement code
SE
Shaft Extensions
SSV
Shaft Seal Version
DP
Drain Port
P
Ports
SFMS
Special Features Measure speed
SFGWS
Special Features of gear wheel set
SFDR
Special Features - Direction of rotation
OP
Option (Paint)
INFO
Info
PDF catalog
L
Total length
133.65 mm
L1
Length of gear wheel set
5.20 mm
DIM
Dimension unit
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices