Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
M+S Hydraulic
Description
MV - Hydraulic Motor
Bill of material
MV315C
CNSORDERNO
Order number
MV315C
MF
Mounting Flange
omit: Square mount, four holes
C: SAE C mount
W: Wheel mount
S: Short mount
V: Very short mount
DC
Displacement code
315: 314,5 cm³/rev [19.18 in³/rev]
400: 400,9 cm³/rev [24.45 in³/rev]
500: 499,6 cm³/rev [30.48 in³/rev]
630: 629,1³cm /rev [38.38 in³/rev]
800: 801,8 cm³/rev [48.91 in³/rev]
SE
Shaft Extensions
C: ø50 straight, Parallel key A14x9x70 DIN6885
CO: ø2¼ ” straight, Parallel key ½"x½"x 2¼" BS46
SH: ø2⅛" splined,ANSB92.1-1976
K: ø60 tapered 1:10, Parallel key B16x10x32 DIN6885
SSV
Shaft Seal Version
omit: Low pressure seal
U: High pressure seal
SFMS
Special Features Measure speed
omit: no special features
RS: Speed Sensor
T: Tacho connection
SFRM
Special Features Reinforced motor
omit: no special features
HD: Reinforced motor
SFGWS
Special Features of gear wheel set
omit: no special features
LL: Low Leakage
LSV: Low speed Valving
SFDR
Special Features - Direction of rotation
omit: Standard
R: Reverse Rotation
OP
Option (Paint)
omit: no paint
P: Paint
PC: Corrosion Protected Paint
PS : Special Painted
PCS : Special Corrosion Protected Paint
INFO
PDF catalog
L
213.3 mm
L1
20.5 mm
L2
160.0 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices