Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
M+S Hydraulic
Description
MT - Hydraulic Motor
Bill of material
MT160C
CNSORDERNO
Order number
MT160C
MF
Mounting Flange
omit: Square mount, four holes
S: Short mount
V: Very short mount
W: Wheel mount
PT
Port type
omit: Side ports
E: Rear ports
DC
Displacement code
160: 61,6 cm³/rev [9.83 in³/rev]
200: 201,4 cm³/rev [12.29 in³/rev]
250: 251,8 cm³/rev [15.36 in³/rev]
315: 326,3 cm³/rev [19.90 in³/rev]
400: 410,9 cm³/rev [25.06 in³/rev]
500: 523,6 cm³/rev [31.95 in³/rev]
630: 631,2 cm³/rev [38.52 in³/rev]
725: 724,3 cm³/rev [44.20 in³/rev]
SE
Shaft Extensions
C: ø40 straight, Parallel key A12x8x70 DIN6885
CO: ø1½ ” straight, Parallel key ⅜”x⅜”x2¼” BS46
K: ø45 tapered 1:10, Parallel key B12x8x28 DIN6885
SL: ø34,85 p.t.o. DIN 9611 Form 1
SH: ø1½" splined 17T ANS B92.1-1976
SSV
Shaft Seal Version
omit: Low pressure seal
U: High pressure seal
P
Ports
omit: BSPP (ISO 228)
M: Metric (ISO 262)
SFMS
Special Features Measure speed
omit: no special features
RS: Speed Sensor
T: Tacho connection
SFRM
Special Features Reinforced motor
omit: no special features
HD: Reinforced motor
SFGWS
Special Features of gear wheel set
omit: no special features
LL: Low Leakage
LSV: Low speed Valving
SFDR
Special Features - Direction of rotation
omit: Standard
R: Reverse Rotation
OP
Option (Paint)
omit: no paint
P: Paint
PC: Corrosion Protected Paint
PS : Special Painted
PCS : Special Corrosion Protected Paint
INFO
PDF catalog
L
192.1 mm
L1
16.2 mm
L2
142.0 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices