Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
M+S Hydraulic
Description
MTM - Heavy duty
Bill of material
MTM200CHD
CNSORDERNO
Order number
MTM200CHD
MF
Mounting Flange
omit: 4-Bolt flange, spigot dia. ø160, BC ø200
C: 4-Bolt flange, spigot dia. ø125, BC ø160
W: Wheel mount
V: Very short mount, 9xM12 mounting bolts
6V: Very short mount, 6xM12 mounting bolts
DC
Displacement code
200: 201,4 cm³/rev [12.29 in³/rev]
250: 251,8 cm³/rev [15.36 in³/rev]
315: 326,3 cm³/rev [19.90 in³/rev]
400: 410,9 cm³/rev [25.06 in³/rev]
470: 475,0 cm³/rev [28.97 in³/rev]
500: 523,6 cm³/rev [31.95 in³/rev]
630: 631,2 cm³/rev [38.52 in³/rev]
725: 724,3 cm³/rev [44.20 in³/rev]
SE
Shaft Extensions
C: ø40 straight, Parallel key A12x8x70 DIN6885
CO: ø1½ ” straight, Parallel key ⅜”x⅜”x2¼” BS46
K: ø45 tapered 1:10, Parallel key B12x8x28 DIN6885
SH: ø1½" splined 17T ANSI B92.1-1976
CV
Check Valves
omit: Without check valves
1: with check valves
P
Ports
omit: BSPP (ISO 228)
SFMS
Special Features Measure speed
omit: no special features
RS: Speed Sensor
SFRM
Special Features Reinforced motor
HD: Reinforced motor
SFGWS
Special Features of gear wheel set
omit: no special features
LL: Low Leakage
LSV: Low Speed Valving
SFDR
Special Features - Direction of rotation
omit: Standard
R: Reverse Rotation
OP
Option (Paint)
omit: no paint
P: Paint
PC: Corrosion Protected Paint
PS : Special Painted
PCS : Special Corrosion Protected Paint
INFO
PDF catalog
L
185.8 mm
L1
25.0 mm
L2
142.3 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices