User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
M+S Hydraulic
Description
MTK - Hydraulic Motor
Bill of material
MTKW160CO2
CNSORDERNO
Order number
MTKW160CO2
MF
Mounting Flange
PT
Port type
DC
Displacement code
SE
Shaft Extensions
P
Port Size/Type
CV
Check Valves
SFMS
Special Features Measure speed
SFGWS
Special Features of gear wheel set
SFDR
Special Features - Direction of rotation
OP
Option (Paint)
INFO
PDF catalog
L1
110.8 mm
L2
120.3 mm
L3
139.3 mm
L4
160.5 mm
LS
21.8 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices