Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
M+S Hydraulic
Description
HKUS.../3,4,8 - Hydrostatic Steering Unit
Bill of material
HKUS40/3-80
CNSORDERNO
HKUS40/3-80
DC
Displacement Code
40: 39,6 [2.42] cm³/rev [in³/rev]
50: 49,5 [3.00] cm³/rev [in³/rev]
63: 65,6 [4.00] cm³/rev [in³/rev]
80: 79,2 [4.83] cm³/rev [in³/rev]
100: 99,0 [6.04] cm³/rev [in³/rev]
125: 123,8 [7.56] cm³/rev [in³/rev]
160: 158.4 [9.67] cm³/rev [in³/rev]
200: 198,0 [12.10] cm³/rev [in³/rev]
250: 247,5 [15.10] cm³/rev [in³/rev]
320: 316,8 [19.30] cm³/rev [in³/rev]
400: 396,0 [24.20] cm³/rev [in³/rev]
500: 495,0 [30.20] cm³/rev [in³/rev]
VER
Versions
3: Version 3 'Open Center - Load Reaction'
4: Version 4 'Open Center - Non Load Reaction'
8: Version 8 'Open Center - Non Load Reaction'
RVPS
Pelief Valve Pressure Setings
80.000
100.000
125.000
150.000
170.000
bar
P
Ports
omit: BSPP (ISO 228)
A: SAE (ANSI B 1.1-1982)
M: Metric (ISO 262)
MCP
Max. Count. Pressure in line T
omit: Standard
H: High pressure
IT
Input Torque
omit : Standard
LT : Low
NL
Noise Level
omit : Standard
LN : Low
OP
Option (Paint)
omit: no Paint
P: Painted
PC: Corrosion Protected Paint
PS : Special Painted
PCS : Special Corrosion Protected Paint
PTRL
Ports - P,T,R,L Thread
G1/2 17 [.67] depth
B
Column Mounting Thread - B
4 x M10 18 [.71] depth
V
Vlave Mounting Thread - V
2 x M10x1 16 [.63] depth
A
130.43 mm
INFO
Info
PDF catalog
Previews
Location of catalog vendor
Select a country to see the local offices