User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
M+S Hydraulic
Description
HKUQ.../4 - Hydrostatic Steering Unit
Bill of material
HKUQ80/100/4
CNSORDERNO
Order number
HKUQ80/100/4
DC
Displacement Code
DAF
Displacement with amplifying factor
VER
Versions
4 : Version 4 ''Open Center - Non Load Reaction''
P
Ports
OP
Option (Paint)
DS
Design Series
omit: Factory specified
PTRL
Ports - P,T,R,L Thread
G1/2 17 [.67] depth
B
Column Mounting Thread - B
4 x M10 18 [.71] depth
V
Valve Mounting Thread - V
2 x M10x1 16 [.63] depth
A
135.77
INFO
Info
PDF catalog
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices