Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
M+S Hydraulic
Description
LB/288 - Hydraulic Disc Brake
Bill of material
LB/288C-7C
CNSORDERNO
Order number
LB/288C-7C
ISH
Input Shaft Hole
C
CO
SH
CB
SB
ST
Static Torque code
7
14
21
32
43
63
OSE
Output Shaft Extensions
C: ø25 straight, Parallel key A8x7x32 DIN 6885
CO: ø1" straight, Parallel key ¼”x¼”x1¼” BS46
SH: ø25,32 splined BS 2059 (SAE 6B)
SA: ø24,5 splined B25x22 DIN 5482
CB: ø32 straight, Parallel key A10x8x45 DIN 6885
KB: ø35 tapered 1:10, Parallel key B6x6x20 DIN6885
OPT
Option (Paint)
omit: no Paint
P: Painted
PC: Corrosion Protected Paint
PS: Special Painted
PCS: Special Corrosion Protected Paint
INFO
Info
PDF catalog
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices