User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
M+S Hydraulic
Description
PR Valve - PRIORITY VALVES
Bill of material
PRD40/4
CNSORDERNO
PRD40/4
M
Mounting
ST
Signal Type
RF
Rated Flow
l/min
CSP
Control Spring Pressure
P
Ports
OP
Option (Paint)
PEF
Ports Thread
G1/2 18 [.71] depth
TRL
Ports Thread
G13/8 18 [.71] depth
CF
Port Thread
G1/2 18 [.71] depth
LS
Port
-
LSPPT
Ports
-
INFO
Info
PDF catalog
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices