Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
M+S Hydraulic
Description
LB/288 SAE - Hydraulic Disc Brake
Bill of material
LBA/288C-7C
CNSORDERNO
Order number
LBA/288C-7C
OF
Output Face
A: SAE A Mount
B: SAE B Mount
ISH
Input Shaft Hole
C
G
S
ST
Static Torque code
7
14
21
32
43
63
OSE
Output Shaft Extensions
C: 1"[25,4] straight, Parallel key
G: 1"[25,4] SAE 6B Splined
S: 7/8" [22,2] 13T Splined
OPT
Option (Paint)
omit: no Paint
P: Painted
PC: Corrosion Protected Paint
PS : Special Painted
PCS : Special Corrosion Protected Paint
INFO
Info
PDF catalog
Previews
Location of catalog vendor
Select a country to see the local offices