Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
M+S Hydraulic
Description
HKUL.../5DT - Hydrostatic Steering Unit
Bill of material
HKUL500/5DT
CNSORDERNO
Order number
HKUL500/5DT
VER
Versions
DC
Displacement code
VERS
Versions
5 : Version 5 "Closed Center - Non Reaction and Load Sensing Outlet"
ST
Signal Type
D : Dynamic Load Signal
PVC
Priority Valve Connection
T : Pipe Mounting
VPS
LS - Valve Pressure Settings
bar
SVPR
Shock Valves Pressure Settings
P
Ports
MCP
Max. Cont. Pressure in line T
OP
Option (Paint)
A
Length
191.77 mm
PTRL
Ports Thread
G1/2 17 depth
B
Column Mounting
4 x M10 18 depth
V
Valve Mounting
2 x M10x1 16 depth
LS
Port
G1/4 14 depth
INFO
Info
PDF catalog
プレビュー
3D
情報
2D
カタログメーカーの場所
近くの事業所を探すには国を選択してください